Jump to main content
12.3.14 Clock Monitor Input
Selection Register Name: CMxSEL Offset: 0x320C, 0x323C,
0x326C, 0x329C
Bit 31 30 29 28 27 26 25 24 Access Reset
Bit 23 22 21 20 19 18 17 16 Access Reset
Bit 15 14 13 12 11 10 9 8 CNTSEL[7:0] Access R/W R/W R/W R/W R/W R/W R/W R/W Reset 0 0 0 0 0 0 0 0
Bit 7 6 5 4 3 2 1 0 WINSEL[7:0] Access R/W R/W R/W R/W R/W R/W R/W R/W Reset 0 0 0 0 0 0 0 0
Bits 15:8 – CNTSEL[7:0] Counter Clock
Source bits
Selects the
monitored clock source. See Table 12-3 .
Bits 7:0 – WINSEL[7:0] Window Clock Source
bits
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.