5.1 Exosite Cloud
This section demonstrates how to connect the SAM W25 Xplained Pro board to cloud back-end services such as Exosite.
Note: This example application is not
available in ASF for ATWINC3400
The following topics will be covered:
- Hardware overview for both the SAM W25 Wi-Fi module and SAM W25 Xplained Pro evaluation board
- How to connect to Exosite Cloud
- How to create a dashboard to visualize the data
- How to build and execute the Exosite demo
It is based on the following hardware:
- The SAM W25 Xplained Pro
- The IO1 Xplained Pro extension on the EXT1