5.12 ALPN Client Connection
This example demonstrates how to negotiate securely to a protocol (HTTP/2(preferred) or HTTP/1.1) using TLS extension ALPN.
It is based on the following hardware:
- The SAM D21 Xplained Pro Board
 - The ATWINC15x0/ATWINC3400 on the EXT1 header