5.10 Weather Client
This example demonstrates the use of the ATWINC15x0 with the SAM D21 Xplained Pro board to retrieve weather information from a weather server (openweathermap.org).
Note: This example application is not
            available in ASF for ATWINC3400.
        It is based on the following hardware:
        - The SAM D21 Xplained Pro
 - The ATWINC15x0 on the EXT1 header