5.5 MQTT Chat
This example demonstrates the use of the ATWINC15x0 with the SAM D21
Xplained Pro board to chat using the MQTT protocol.
Note: This example application is not
available in ASF for ATWINC3400.
It is based on the following hardware:
- The SAM D21 Xplained Pro
- The ATWINC15x0 on the EXT1 header