5.6 OTA Firmware Upgrade
This example demonstrates how to upgrade the ATWINC15x0/ATWINC3400 firmware via OTA. It downloads the ATWINC15x0/ATWINC3400 firmware from an OTA download server, which is a web server. You can upload a new firmware image and download it to your device.
It is based on the following hardware:
        - The SAM D21 Xplained Pro
 - The ATWINC15x0/ATWINC3400 on the EXT1 header