5.2 Growl Notification
This example demonstrates the use of the ATWINC15x0 with the SAM D21 Xplained Pro.
This example transmits a notification from the ATWINC15x0 device (based on a certain trigger) to a public remote server which in turn sends it to a phone application.
The initiated notification from the ATWINC15x0 device is directed to a certain subscriber on the server. The supported applications are PROWL (for iPhone notifications) and NMA (for ANDROID notifications).
Note: This example application is not
            available in ASF for ATWINC3400.
        It is based on the following hardware:
        - The SAM D21 Xplained Pro
 - The ATWINC15x0 on the EXT1 header