5.8 Serial Bridge
This application is used to download the firmware into the ATWINC15x0 using
the host MCU. This application resides in the host MCU, and the
image_downloader.exe/winc_programmer_UART.exe tool communicates with the
ATWINC15x0/ATWINC3400 using a serial bridge application.
- The SAM D21 Xplained Pro
- The ATWINC15x0/ATWINC3400 on the EXT1 header
It is possible to use this application to port into a different Microchip
MCU or another vendor MCU as well.
Note: For more details on using the serial bridge application, refer to Integrated Serial Flash Memory
Download Procedure.