5.7 PubNub Cloud
This example demonstrates how to use the SAM D21 Xplained Pro board with a
PubNub Data Stream Network and how it can be used to publish and subscribe messages
between Atmel SAM D21 and PubNub.
Note: This example application is not available in ASF for ATWINC3400.
It is based on the following hardware and software:
- The SAM D21 Xplained Pro.
- The ATWINC15x0 on EXT1 header.
- The Atmel IO1 Xplained Pro extension on EXT2.