1 Packages
| Device | 28-Pin SPDIP  | 28-Pin SOIC  | 28-Pin SSOP  | 28-Pin VQFN  | 40-Pin PDIP  | 40-Pin QFN  | 44-Pin TQFP  | 48-Pin TQFP  | 48-Pin VQFN  | 
| PIC18F24Q71 | ● | ● | ● | ● | |||||
| PIC18F25Q71 | ● | ● | ● | ● | |||||
| PIC18F26Q71 | ● | ● | ● | ● | |||||
| PIC18F44Q71 | ● | ● | ● | ||||||
| PIC18F45Q71 | ● | ● | ● | ||||||
| PIC18F46Q71 | ● | ● | ● | ||||||
| PIC18F54Q71 | ● | ● | |||||||
| PIC18F55Q71 | ● | ● | |||||||
| PIC18F56Q71 | ● | ● |