44 OPA - Operational Amplifier
The Operational Amplifier (OPA) module features a standard general purpose three-terminal device with programmable gain options, adjustable input offset voltage and hardware override control capabilities. The OPA module has the following features:
- 5.5 MHz Gain Bandwidth
- Dedicated external output (OPAxOUT)
 - Multiple noninverting input pins available (OPAxIN+)
 - Multiple inverting input pins available (OPAxIN-)
 
 - Programmable Gain Options Using Built-in Internal Resistor Ladder
 - Configurable Positive and Negative Source Selections
 - Hardware Controlled Drive with
                    Override Controls
- Forced Unity Gain mode
 - Forced Rail Drive mode
 - Peak Detect mode
 - Trough Detect mode
 - Tri-state Output
 
 - Built-in Input Offset Voltage Calibration
- Programmable input offset voltage calibration
 - Automatic input offset voltage calibration
 
 - Internal Connection to the ADC
                        Module
- Allows OPA to be used as programmable gain amplifier for the ADC Input
 
 - Internal Connection to the DAC Module
- Allows OPA to be used as DAC positive voltage reference
 
 
Note: 
                    
            - Refer to the “Pin Allocation Table” for details about OPAxIN-, OPAxIN+ and OPAxOUT availability per port.