3 Pin Allocation Tables

Table 3-1. 28-Pin Allocation Table
I/O(2)28-

Pin

SPDIP,

SOIC, SSOP

28-

Pin

VQFN

A/DReferenceOperational

Amplifier

ComparatorZCD/Analog

Peripheral

Manager

Timers16-Bit PWM/

CCP

CWGCLCSPII2CUARTIOCInterruptBasic

RA0

2

27

ANA0

—OPA1OR(1)

C1IN0-

C2IN0-

————

CLCIN0(1)

CLCIN4(1)

———

IOCA0

——

RA1

3

28

ANA1(6)

—

OPA1OUT

OPA2IN1-

OPA2IN1+

C1IN1-

C2IN1-

————

CLCIN1(1)

CLCIN5(1)

———

IOCA1

——

RA2

4

1

ANA2

DAC1OUT1

DAC2OUT1

DAC3OUT1

VREF- (DAC1)

VREF- (ADC)

OPA1IN0-

OPA1IN0+

C1IN0+

C2IN0+

————————

IOCA2

——

RA3

5

2

ANA3(6)

VREF+ (DAC1)

VREF+ (ADC)

—

C1IN1+

————————

IOCA3

——

RA4

6

3

ANA4—

OPA1IN1-

OPA1IN1+

——T0CKI(1)——————

IOCA4

——

RA5

7

4

ANA5(6)

—

OPA1IN2-

OPA1IN2+

——————SS1(1)——

IOCA5

——

RA6

10

7

ANA6(6)

———————————

IOCA6

—

CLKOUT

OSC2

RA7

9

6

ANA7(6)

———————————

IOCA7

—

OSC1

CLKIN

RB0

21

18

ANB0(6)

VREF+ (DAC2)

—

C2IN1+

ZCDIN

——

CWG1(1)

————

IOCB0

INT0(1)

—
RB12219ANB1—

OPA2OUT

OPA1IN3-

OPA1IN3+

C1IN3-

C2IN3-

———————(4)—IOCB1

INT1(1)

—
RB22320ANB2(6)—

OPA2IN3-

OPA2IN3+

————————(4)—IOCB2

INT2(1)

—
RB32421ANB3—

OPA2IN2-

OPA2IN2+

C1IN2-

C2IN2-

————————IOCB3——
RB42522

ANB4(6)

ADACT(1)

—

OPA2IN0-

OPA2IN0+

—————————IOCB4——
RB52623ANB5

VREF- (DAC2)

———

T1G(1)

TUIN1(1)

——————IOCB5——
RB62724ANB6(6)———————

CLCIN2(1)

CLCIN6(1)

—

—

CTS2(1)IOCB6—ICSPCLK
RB72825ANB7DAC1OUT2

DAC2OUT2

DAC3OUT2

————PWM3ERS(1)—

CLCIN3(1)

CLCIN7(1)

—

—

RX2(1)IOCB7—ICSPDAT
RC0118ANC0————

T1CKI(1)

T3CKI(1)

T3G(1)

TUIN0(1)

——————IOCC0—SOSCO
RC1129ANC1(6)—————CCP2(1)—————IOCC1—SOSCI
RC21310ANC2

VREF+ (DAC3)

————

PWMIN0(1)

CCP1(1)

—————IOCC2——
RC31411ANC3(6)————T2IN(1)PWM1ERS(1)——SCK1(1)SCL1(3,4)—IOCC3——
RC41512ANC4———APMCLK————SDI1(1)SDA(3,4)—IOCC4——
RC51613ANC5

VREF- (DAC3)

———T4IN(1)PWM2ERS(1)—————IOCC5——
RC61714ANC6(6)—OPA2OR(1)———PWMIN1(1)————CTS1(1)IOCC6——
RC71815ANC7——————————RX1(1)IOCC7——
RE3126————————————IOCE3—VPP/MCLR
VSS1916——————————————VSS
VDD(5)2017——————————————VDD(5)
VSS85——————————————VSS
OUT(2)——

ADGRDA

ADGRDB

——

C1OUT

C2OUT

—TMR0

PWM11

PWM12

PWM21

PWM22

PWM31

PWM32

CCP1

CCP2

CWG1A

CWG1B

CWG1C

CWG1D

CLC1OUT

CLC2OUT

CLC3OUT

CLC4OUT

CLC5OUT

CLC6OUT

CLC7OUT

CLC8OUT

SS1

SCK1

SDO1

SDA1

SCL1

DTR1

RTS1

TX1

DTR2

RTS2

TX2

———
Note:
  1. This is a PPS remappable input signal. The input function may be moved from the default location shown to one of several other PORTx pins. Refer to the peripheral input selection table for details on which PORT pins may be used for this signal.
  2. All output signals shown in this row are PPS remappable. These signals may be mapped to output onto one of several PORTx pin options as described in the peripheral output selection table.
  3. This is a bidirectional signal. For normal module operation, the firmware may map this signal to the same pin in both the PPS input and PPS output registers.
  4. These pins are configured for I2C logic levels; The SCLx/SDAx signals may be assigned to any of these pins. PPS assignments to the other pins (e.g., RB1) will operate, but input logic levels will be standard LVBUF/ST as selected by the INLVL register, instead of the I2C specific or SMBus input buffer thresholds.
  5. A 0.1 μF bypass capacitor to VSS is required on the VDD pin.
  6. This pin can be used as either a positive or negative analog input channel to the ADC.