7 PIC18 CPU
This family of devices contains a PIC18 8-bit CPU core based on the modified Harvard architecture. The PIC18 CPU supports:
- System arbitration which decides memory access allocation depending on user priorities
 - Vectored interrupt capability with automatic two-level deep context saving
 - 127-level deep hardware stack with overflow and underflow Reset capabilities
 - Support Direct, Indirect, and Relative Addressing modes
 - 8x8 hardware multiplier