29 UTMR - Universal Timer Module
The UTMR Universal Timer module is a 16-bit timer/counter with a combination of signal measurement and hardware limit timer functions. It is designed to provide all timer/counter related functions in a single peripheral and includes the following list of features:
- Main/Secondary chaining, which allows two timer/counters to be combined into a single larger timer/counter with a single set of control registers
 - Software independent operation,
                including both signal measurement and hardware limit features
- External Reset (ERS) inputs
 - Individual control of Start, Stop and Reset
 - Hardware Limit mode
 - One Shot mode
 
 - Full asynchronous clocking
- Multiple clock selections
 - Synchronization circuitry for control bit and ERS inputs
 - Integrated fully programmable prescaler
 
 - Dual Output modes
- Pulse output
 - Level output
 - Output polarity control
 
 - Double-buffered period register
- Compatible with DMA control
 - Interrupt, Stop or Reset On Match
 
 - Interrupt on Start, Stop and Reset