3.17 On-Board Memories
The SAM9X75D2G features internal DDR3(L) memory and an External Bus Interface (EBI) to enable interfacing with a wide range of external memories and almost any type of parallel peripheral.
This section describes the memory devices mounted on the SAM9X75 cHybrid:
- One DDR3L SDRAM (internal to the SAM9X75D2G-I/4TB-SL3)
- One NAND Flash
- One NOR QSPI
Additional memory can be added to the board by:
- installing an SPI and I2C memory Click board™ on the mikroBUS™ connectors (J4 and J5),
- installing a microSD card in connector (J2),
- using the USB ports.
Support is dependent upon driver support in the OS.