3.16 TWI Interface Distribution

A single TWI bus provided by FLEXCOM8 connects the MPU to multiple peripherals, including control interfaces for the MIPI and LVDS displays. This configuration provides a simple and efficient way to interface with multiple peripherals without requiring separate communication buses.

Figure 3-14. TWI Interface Distribution