3.2 Input Power Options

The SAM9X75 cHybrid can be powered through:

  • On-Chip Debugger (OCD) USB port (J14), up to 500 mA when using a USB Type-C® connector (default).
    • The USB port is connected to the OCD chip and provides a console interface (UART) to display RomBOOT messages. It can be used to debug the MPU, with JTAG interfaced through the OCD chip.

    Or

  • USBA port (J1), up to 500 mA when using a USB Type-C connector.