3.18 Peripherals
Several interfaces and connectors are implemented in the SAM9X75 cHybrid to enable the user to test all the features that the MPU can offer and to facilitate a reference design for future customer applications.
This section describes the following peripherals mounted on the SAM9X75 cHybrid:
- USB device
- mikroBUS interface
- GPIO interface
- microSD card (Secure Digital Multimedia Cards, SDMMC)
- Video LVDS interface
- MIPI display and camera interface