3.11 Clock Circuitry

The MPU-embedded clock generator generates its necessary internal clocks based on two external oscillators: one slow clock (SLCK) oscillator running at 32.768 kHz and one main clock oscillator running at 24 MHz.

The following figure shows the processor clock circuitry.

Figure 3-9. Processor Clock Circuitry