3.15 SPI Interface Distribution
A single SPI bus provided by FLEXCOM4 connects the MPU to two extension slots, providing access to multiple options for extension devices. The two interfaces are mikroBUS™ 2 and a 30-pin GPIO header.
A single SPI bus provided by FLEXCOM4 connects the MPU to two extension slots, providing access to multiple options for extension devices. The two interfaces are mikroBUS™ 2 and a 30-pin GPIO header.
DS50004176A
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.