3.5 Input Power Selection

The input power source is selected through jumper J13, allowing power from either the USBA device connector or the On-Chip Debugger (OCD) USB Type-C® connector. The default configuration selects the OCD USB Type-C connector.

Figure 3-4. USB Power Selection Connector