3.8 Processor

The SAM9X75D2G is a high-performance, ultra-low power ARM926EJ-S CPU-based embedded microprocessor (MPU) running up to 800 MHz, with integrated 2-Gbit DDR3L memory. The devices integrate powerful peripherals for connectivity and user interface applications, including MIPI DSI®, LVDS, RGB and 2D graphics, MIPI CSI2, Gigabit Ethernet with TSN and CAN FD. Advanced security functions are offered, such as tamper detection, secure boot, secure key storage, TRNG, PUF, as well as high-performance crypto accelerators for AES and SHA.

Refer to the SAM9X7 Series data sheet for more information. See Reference Documents.