2.3 Data Visualizer and Power Debugging Demo
This section shows a demo using the Data Visualizer, including Power Debugging.

Video: Data Visualizer and Power Debugging Demo
/* * Power_Demo_ADC_SleepWalking.c * Device/board: ATtiny817 Xplained Pro * Created: 8/6/2017 3:15:21 PM */ #include <avr/io.h> #include <avr/interrupt.h> #include <avr/sleep.h> #define F_CPU (20E6/2) void sys_init(void) { _PROTECTED_WRITE(CLKCTRL.MCLKCTRLB, CLKCTRL_PEN_bm | CLKCTRL_PDIV_2X_gc); } void rtc_pit_init(void) { RTC.CLKSEL = RTC_CLKSEL_INT1K_gc; RTC.PITCTRLA = RTC_PITEN_bm | RTC_PERIOD_CYC256_gc; } //picoPower 4: Event system vs. IRQ. Compare to not using IRQ void evsys_init(void) { EVSYS.ASYNCCH3 = EVSYS_ASYNCCH3_PIT_DIV128_gc; EVSYS.ASYNCUSER1 = EVSYS_ASYNCUSER1_ASYNCCH3_gc; } //picoPower 3: Evaluate own sample, e.g. window mode. // Significantly reduce awake time. void adc_init(void) { ADC0.CTRLC = ADC_PRESC_DIV8_gc | ADC_REFSEL_VDDREF_gc; ADC0.CTRLA = ADC_ENABLE_bm | ADC_RESSEL_8BIT_gc; ADC0.MUXPOS = ADC_MUXPOS_AIN6_gc; ADC0.CTRLA |= ADC_RUNSTBY_bm; //picoPower 1: So can run in sleep. ADC0.CTRLE = ADC_WINCM_OUTSIDE_gc; //picoPower 3: So can evaluate own sample. ADC0.INTCTRL = ADC_WCMP_bm; ADC0.WINHT = 200; ADC0.WINLT = 100; ADC0.EVCTRL = ADC_STARTEI_bm; //picoPower 4: So event can trigger conversion } uint8_t adc_get_result(void) { return ADC0.RESL; } //picoPower 5: Send quickly, then back to sleep: compare 9600, 115200, 1250000 baud rates //note only sending 1 byte #define BAUD_RATE 57600 void usart_init() { USART0.CTRLB = USART_TXEN_bm; USART0.BAUD = (F_CPU * 64.0) / (BAUD_RATE * 16.0); } void usart_put_c(uint8_t c) { VPORTB.DIR |= PIN2_bm | PIN6_bm; //picoPower 2b: see Disable Tx below USART0.STATUS = USART_TXCIF_bm; VPORTB.OUT |= PIN6_bm; USART0.TXDATAL = c; while(!(USART0.STATUS & USART_TXCIF_bm)); VPORTB.OUT &= ~PIN6_bm; VPORTB.DIR &= ~PIN2_bm | PIN6_bm; //picoPower 2b: Disable Tx pin in-between transmissions } //picoPower 2: Disable unused GPIO // compare: Nothing, PORT_ISC_INPUT_DISABLE_gc, PORT_PULLUPEN_bp void io_init(void) { for (uint8_t pin=0; pin < 8; pin++) { (&PORTA.PIN0CTRL)[pin] = PORT_ISC_INPUT_DISABLE_gc; (&PORTB.PIN0CTRL)[pin] = PORT_ISC_INPUT_DISABLE_gc; (&PORTC.PIN0CTRL)[pin] = PORT_ISC_INPUT_DISABLE_gc; } } int main(void) { sys_init(); rtc_pit_init(); evsys_init(); adc_init(); io_init(); usart_init(); VPORTB.DIR |= PIN6_bm; VPORTB.OUT &= ~PIN6_bm; sei(); //picoPower 1: Go to sleep. Compare with no sleep, IDLE and STANDBY set_sleep_mode(SLEEP_MODE_STANDBY); while (1) { sleep_mode(); } } ISR(ADC0_WCOMP_vect) //picoPower 3: Only called if relevant sample { ADC0.INTFLAGS = ADC_WCMP_bm; usart_put_c(adc_get_result()); }