4.7.2.2 To Set an Address Breakpoint
- On the Debug menu, point to Windows and then click Disassembly if the Disassembly window is not already visible. You need to be in a debug session for this option to be visible.
- In the Disassembly
window, click a line of code, and then click Toggle Breakpoint on
the Debug menu.
—or—
Right click a line of code, and then select Insert Breakpoint.