4.7.2.6 To Enable or Disable a Single Breakpoint
In a source, Disassembly, or Call Stack window, right click a line that contains a breakpoint glyph, point to Breakpoint. Then click Enable Breakpoint or Disable Breakpoint.
—or—
In the Breakpoints window, select or clear the checkbox next to the breakpoint.