29.4.3.2.4 Programming Bytes

Individual bytes can be programmed using the Partial page programming mode.

In this case, an area of 64 bits must be reserved for each byte.

See Figure 29-11.

Figure 29-8. Full Page Programming
Figure 29-9. Partial Page Programming
Figure 29-10. Optimized Partial Page Programming
Figure 29-11. Programming Bytes in the Flash