48.7.15 PWM Interrupt Mask Register 2

Name: PWM_IMR2
Offset: 0x3C
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
 CMPU7CMPU6CMPU5CMPU4CMPU3CMPU2CMPU1CMPU0 
Access RRRRRRRR 
Reset 00000000 
Bit 15141312111098 
 CMPM7CMPM6CMPM5CMPM4CMPM3CMPM2CMPM1CMPM0 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
     UNRETXBUFEENDTXWRDY 
Access RRRR 
Reset 0000 

Bits 16, 17, 18, 19, 20, 21, 22, 23 – CMPUx Comparison x Update Interrupt Mask

Bits 8, 9, 10, 11, 12, 13, 14, 15 – CMPMx Comparison x Match Interrupt Mask

Bit 3 – UNRE Synchronous Channels Update Underrun Error Interrupt Mask

Bit 2 – TXBUFE PDC TX Buffer Empty Interrupt Mask

Bit 1 – ENDTX PDC End of TX Buffer Interrupt Mask

Bit 0 – WRDY Write Ready for Synchronous Channels Update Interrupt Mask