48.7.17 PWM Output Override Value Register

Name: PWM_OOV
Offset: 0x44
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
      OOVL2OOVL1OOVL0 
Access R/WR/WR/W 
Reset 000 
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
      OOVH2OOVH1OOVH0 
Access R/WR/WR/W 
Reset 000 

Bits 16, 17, 18 – OOVLx Output Override Value for PWML output of the channel x

ValueDescription
0

Override value is 0 for PWML output of channel x.

1

Override value is 1 for PWML output of channel x.

Bits 0, 1, 2 – OOVHx Output Override Value for PWMH output of the channel x

ValueDescription
0

Override value is 0 for PWMH output of channel x.

1

Override value is 1 for PWMH output of channel x.