48.7.8 PWM Interrupt Status Register 1

Note: Reading PWM_ISR1 automatically clears CHIDx and FCHIDx flags.
Name: PWM_ISR1
Offset: 0x1C
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
      FCHID2FCHID1FCHID0 
Access RRR 
Reset 000 
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
      CHID2CHID1CHID0 
Access RRR 
Reset 000 

Bits 16, 17, 18 – FCHIDx Fault Protection Trigger on Channel x

ValueDescription
0

No new trigger of the fault protection since the last read of PWM_ISR1.

1

At least one trigger of the fault protection since the last read of PWM_ISR1.

Bits 0, 1, 2 – CHIDx Counter Event on Channel x

ValueDescription
0

No new counter event has occurred since the last read of PWM_ISR1.

1

At least one counter event has occurred since the last read of PWM_ISR1.