Jump to main content
48.7.13 PWM Interrupt Enable Register 2 Name: PWM_IER2 Offset: 0x34 Reset: – Property: Write-only
Bit 31 30 29 28 27 26 25 24 Access Reset
Bit 23 22 21 20 19 18 17 16 CMPU7 CMPU6 CMPU5 CMPU4 CMPU3 CMPU2 CMPU1 CMPU0 Access W W W W W W W W Reset – – – – – – – –
Bit 15 14 13 12 11 10 9 8 CMPM7 CMPM6 CMPM5 CMPM4 CMPM3 CMPM2 CMPM1 CMPM0 Access W W W W W W W W Reset – – – – – – – –
Bit 7 6 5 4 3 2 1 0 UNRE TXBUFE ENDTX WRDY Access W W W W Reset – – – –
Bits 16, 17, 18, 19, 20, 21, 22, 23 – CMPUx Comparison x Update Interrupt
Enable
Bits 8, 9, 10, 11, 12, 13, 14, 15 – CMPMx Comparison x Match Interrupt
Enable
Bit 3 – UNRE Synchronous Channels Update Underrun Error
Interrupt Enable
Bit 2 – TXBUFE PDC TX Buffer Empty Interrupt
Enable
Bit 1 – ENDTX PDC End of TX Buffer Interrupt
Enable
Bit 0 – WRDY Write Ready for Synchronous Channels Update
Interrupt Enable
On this page
Bits 16, 17, 18, 19, 20, 21, 22, 23 – CMPUx Comparison x Update Interrupt
Enable Bits 8, 9, 10, 11, 12, 13, 14, 15 – CMPMx Comparison x Match Interrupt
Enable Bit 3 – UNRE Synchronous Channels Update Underrun Error
Interrupt Enable Bit 2 – TXBUFE PDC TX Buffer Empty Interrupt
Enable Bit 1 – ENDTX PDC End of TX Buffer Interrupt
Enable Bit 0 – WRDY Write Ready for Synchronous Channels Update
Interrupt Enable
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.