48.7.21 PWM Output Selection Set Update Register

Name: PWM_OSSUPD
Offset: 0x54
Reset: 
Property: Write-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
      OSSUPL2OSSUPL1OSSUPL0 
Access WWW 
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
      OSSUPH2OSSUPH1OSSUPH0 
Access WWW 
Reset  

Bits 16, 17, 18 – OSSUPLx Output Selection Set for PWML output of the channel x

ValueDescription
0

No effect.

1

Output override value OOVLx selected as PWML output of channel x at the beginning of the next channel x PWM period.

Bits 0, 1, 2 – OSSUPHx Output Selection Set for PWMH output of the channel x

ValueDescription
0

No effect.

1

Output override value OOVHx selected as PWMH output of channel x at the beginning of the next channel x PWM period.