35.7.17 QSPI Write Access Counter Register

This register can only be written if bit WPEN is cleared in the QSPI Write Protection Mode Register.

Name: QSPI_WRACNT
Offset: 0x54
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
 NBWRA[31:24] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 NBWRA[23:16] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 NBWRA[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 NBWRA[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 31:0 – NBWRA[31:0] Number of Write Accesses

Defines the number of write accesses before the rise of QSPI_ISR.LWRA.