35.7.2 QSPI Mode Register
This register can only be written if bit WPEN is cleared in the QSPI Write Protection Mode Register.
| Name: | QSPI_MR |
| Offset: | 0x04 |
| Reset: | 0x00000000 |
| Property: | Read/Write |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| DLYCS[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| DLYBCT[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| NBBITS[3:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 | |||||
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| TAMPCLR | CSMODE[1:0] | WDRBT | SMM | ||||||
| Access | R/W | R/W | R/W | R/W | R/W | ||||
| Reset | 0 | 0 | 0 | 0 | 0 | ||||
Bits 31:24 – DLYCS[7:0] Minimum Inactive QCS Delay
Defines the minimum delay between the deactivation and the activation of QCS. The DLYCS time ensures the client minimum deselect time is respected.
If DLYCS written to ‘0’, one GCLK period is inserted by default.
Otherwise, the following equation determines the delay:
DLYCS = Minimum inactive × fGCLK
Bits 23:16 – DLYBCT[7:0] Delay Between Consecutive Transfers
• SMM = 0
Defines the delay between two consecutive transfers with the same peripheral without removing the chip select. The delay is always inserted after each transfer and before removing the chip select if needed.
The following equation determines the delay:
DLYBCT = (Delay Between Consecutive Transfers × fGCLK) / 32
• SMM = 1
Defines the delay between last QSCK pulse and QCS rise.
When DLYBCT is written to ‘0’, no delay is inserted and the clock keeps its duty cycle over the character transfers.
The following equation determines the delay:
DLYBCT = Delay Between Consecutive Transfers × fGCLK
Bits 11:8 – NBBITS[3:0] Number Of Bits Per Transfer
NBBITS is used only when SMM is set to '0'.
| Value | Name | Description |
|---|---|---|
| 0 | 8_BIT | 8 bits for transfer |
| 8 | 16_BIT | 16 bits for transfer |
Bit 7 – TAMPCLR Tamper Clear Enable
| Value | Description |
|---|---|
| 0 | A tamper detection event has no effect on QSPI scrambling keys. |
| 1 | A tamper detection event immediately clears QSPI scrambling keys. |
Bits 5:4 – CSMODE[1:0] Chip Select Mode
The CSMODE field determines how the chip select is deasserted.
This field is forced to LASTXFER when SMM is written to ‘1’.
| Value | Name | Description |
|---|---|---|
| 0 | NOT_RELOADED | The chip select is deasserted if QSPI_TDR.TD has not been reloaded before the end of the current transfer. |
| 1 | LASTXFER | The chip select is deasserted when the bit LASTXFER is written to ‘1’ and the character written in QSPI_TDR.TD has been transferred. |
| 2 | SYSTEMATICALLY | The chip select is deasserted systematically after each transfer. |
Bit 2 – WDRBT Wait Data Read Before Transfer
| Value | Name | Description |
|---|---|---|
| 0 | DISABLED |
No effect. In SPI mode, a transfer can be initiated whatever the state of QSPI_RDR is. |
| 1 | ENABLED |
In SPI mode, a transfer can start only if QSPI_RDR is empty, i.e., does not contain any unread data. This mode prevents overrun error in reception. |
Bit 0 – SMM Serial Memory Mode
| Value | Name | Description |
|---|---|---|
| 0 | SPI |
The QSPI is in SPI mode. |
| 1 | MEMORY |
The QSPI is in Serial Memory mode. |