35.7.10 QSPI Status Register

Name: QSPI_SR
Offset: 0x24
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
    HIDLERBUSYCSSQSPIENSSYNCBSY 
Access R/WR/WR/WR/WR/W 
Reset 00000 

Bit 4 – HIDLE QSPI Idle

ValueDescription
0

The QSPI is not in Idle state (either transmitting or Chip Select is active).

1

The QSPI is in Idle state (not transmitting and Chip Select is inactive).

Bit 3 – RBUSY Read Busy

ValueDescription
0

The system bus interface has no activity.

1

The system bus interface is currently processing accesses.

Bit 2 – CSS Chip Select Status

ValueDescription
0

The chip select is asserted.

1

The chip select is not asserted.

Bit 1 – QSPIENS QSPI Enable Status

ValueDescription
0

The QSPI is disabled.

1

The QSPI is enabled.

Bit 0 – SYNCBSY Synchronization Busy

ValueDescription
0

No event synchronization between the QSPI Controller interface and QSPI Controller core is ongoing. Register accesses requiring synchronization are allowed, see Register Synchronization.

1

Event synchronization between the QSPI Controller interface and QSPI Controller core is ongoing. Register accesses requiring synchronization are not allowed, see Register Synchronization.