20.16.2 Main System Bus Clocks Switching Timings

The glitch-free clock switcher implemented to control the sources of MCKx performs the clock switching in 3 clock cycles of the currently used clock plus 3 cycles of the target clock.

The clock switching is effective once MCKXRDY/CPMCKRDY rise. Refer to the figure below.

Figure 20-8. Switch Domain Clock (MCKx) from Source Clock to Destination Clock