1.1.8.4.19 DRV_SPI_CLOCK_PHASE Enum
C
typedef enum
{
/* Input data is valid on clock trailing edge and
output data is ready on leading edge */
DRV_SPI_CLOCK_PHASE_VALID_TRAILING_EDGE,
/* Input data is valid on clock leading edge and
output data is ready on trailing edge */
DRV_SPI_CLOCK_PHASE_VALID_LEADING_EDGE
}DRV_SPI_CLOCK_PHASE;
Summary
Identifies SPI Clock Phase Options
Description
This enumeration identifies possible SPI Clock Phase Options.
Remarks
None.