1.1.8.4.16 DRV_SPI_TRANSFER_HANDLE_INVALID Macro
C
#define DRV_SPI_TRANSFER_HANDLE_INVALID ((DRV_SPI_TRANSFER_HANDLE)(-1))
Summary
Definition of an invalid transfer handle.
Description
This is the definition of an invalid transfer handle. An invalid transfer handle is returned by DRV_SPI_WriteReadTransferAdd or DRV_SPI_WriteTransferAdd or DRV_SPI_ReadTransferAdd function if the buffer add request was not successful. It can happen due to invalid arguments or lack of space in the queue.
Remarks
None