1.1.8.4.22 DRV_SPI_CS_POLARITY Enum
C
typedef enum
{
DRV_SPI_CS_POLARITY_ACTIVE_LOW,
DRV_SPI_CS_POLARITY_ACTIVE_HIGH
}DRV_SPI_CS_POLARITY;
Summary
Identifies SPI Chip Select Polarity Options
Description
This enumeration identifies possible SPI Chip Select Polarity Options.
Remarks
None.
Summary
Defines the data required to setup the SPI transfer
Description
This data type defines the data required to setup the SPI transfer. The data is passed to the DRV_SPI_TransferSetup API to setup the SPI peripheral settings dynamically.
Remarks
None.