DRV_W25_TRANSFER_STATUS Enum

C

typedef enum
{
    /* Transfer is being processed */
    DRV_W25_TRANSFER_BUSY,

    /* Transfer is successfully completed*/
    DRV_W25_TRANSFER_COMPLETED,

    /* Transfer had error*/
    DRV_W25_TRANSFER_ERROR_UNKNOWN,
} DRV_W25_TRANSFER_STATUS;

Summary

W25 Driver Transfer Status.

Description

This data type will be used to indicate the current transfer status for W25 driver.

Remarks

None.