1.2.11.4.28 SYS_TIME_CALLBACK_TYPE Enum
1.2.11.4.28 C
typedef enum
{
// Requesting a single (one time) callback.
SYS_TIME_SINGLE,
// Requesting a periodically repeating callback.
SYS_TIME_PERIODIC
} SYS_TIME_CALLBACK_TYPE;
1.2.11.4.28 Summary
Identifies the type of callback requested (single or periodic).
1.2.11.4.28 Remarks
None.