1.2.11.4.12 SYS_TIME_CounterSet Function
1.2.11.4.12 C
void SYS_TIME_CounterSet ( uint32_t count )
1.2.11.4.12 Summary
Sets the common 32-bit system counter value.
1.2.11.4.12 Description
Sets the current "live" value of the common 32-bit system counter.
1.2.11.4.12 Precondition
The SYS_TIME_Initialize function should have been called before calling this function.
1.2.11.4.12 Parameters
| Parameters | Description |
|---|---|
| count | The 32-bit counter value to write to the common system counter |
1.2.11.4.12 Returns
None.
1.2.11.4.12 Example
SYS_TIME_CounterSet(1000);1.2.11.4.12 Remarks
None.