1.2.11.4.24 SYS_TIME_INIT Struct
1.2.11.4.24 C
typedef struct _SYS_TIME_INIT SYS_TIME_INIT;
1.2.11.4.24 Summary
Defines the data required to initialize the TIME system service.
1.2.11.4.24 Description
This data type defines the data required to initialize the TIME system service.
1.2.11.4.24 Remarks
This structure is implementation specific. It is fully defined in
sys_time_definitions.h.