1.2.11.4.1 SYS_TIME_Initialize Function

1.2.11.4.1 C

SYS_MODULE_OBJ SYS_TIME_Initialize (
    const SYS_MODULE_INDEX index,
    const SYS_MODULE_INIT * const init
);

1.2.11.4.1 Summary

Initializes the System Time module.

1.2.11.4.1 Description

This function initializes the instance of the System Time module.

1.2.11.4.1 Parameters

ParametersDescription
indexIndex for the instance to be initialized
initPointer to a data structure containing data necessary to initialize the module

1.2.11.4.1 Returns

If successful, returns a valid handle to an object. Otherwise, it returns SYS_MODULE_OBJ_INVALID.

1.2.11.4.1 Example

const SYS_TIME_PLIB_INTERFACE sysTimePlibAPI = {
    .timerCallbackSet = (SYS_TIME_PLIB_CALLBACK_REGISTER)TC0_CH0_TimerCallbackRegister,
    .timerCounterGet = (SYS_TIME_PLIB_COUNTER_GET)TC0_CH0_TimerCounterGet,
    .timerPeriodSet = (SYS_TIME_PLIB_PERIOD_SET)TC0_CH0_TimerPeriodSet,
    .timerFrequencyGet = (SYS_TIME_PLIB_FREQUENCY_GET)TC0_CH0_TimerFrequencyGet,
    .timerCompareSet = (SYS_TIME_PLIB_COMPARE_SET)TC0_CH0_TimerCompareSet,
    .timerStart = (SYS_TIME_PLIB_START)TC0_CH0_TimerStart,
    .timerStop = (SYS_TIME_PLIB_STOP)TC0_CH0_TimerStop
};

const SYS_TIME_INIT sysTimeInitData =
{
    .timePlib = &sysTimePlibAPI,
    .hwTimerIntNum = TC0_CH0_IRQn,
};

SYS_MODULE_OBJ objSysTime;

objSysTime = SYS_TIME_Initialize(SYS_TIME_INDEX_0, (SYS_MODULE_INIT *)&sysTimeInitData);
if (objSysTime == SYS_MODULE_OBJ_INVALID)
{
    // Handle error
}

1.2.11.4.1 Remarks

This routine should normally only be called once during system initialization.