1.3.3.1.30 MAC_SCAN_REQUEST_PARAMS Struct
C
typedef struct
{
/* Duration of the scan in seconds */
uint16_t scanDuration;
} MAC_SCAN_REQUEST_PARAMS;
Summary
Defines the Parameters for the MAC Scan Request primitive.
Description
The structure contains the fields expected by the MAC Scan Request primitive.
Field description:
- scanDuration: Duration of the scan in seconds
Remarks
None.