4.6.1 Wi-Fi Protected Access Supplicant
The reference configuration files for the Wi-Fi Protected Access (WPA) supplicant are available
in the /etc/directory. The configuration files
for both Station and Access Point (AP) modes are available in
the demo pre-built image.