4.5 PolarFire DMA Throughput Summary
(Ask a Question)The following table lists the throughput values observed during the continuous DMA mode.
| DMA Transfer Type | DMA Size | Throughput (MBps) | Throughput Average (MBps) |
|---|---|---|---|
| RP LSRAM to EP LSRAM | 512K | 1022 | 1022 |
| EP LSRAM to RP LSRAM | 512K | 779 | 779 |
| RP LSRAM to EP DDR3 | 512K | 773 | 773 |
| EP DDR3 to RP LSRAM | 512K | 328 | 328 |
| RP LSRAM to EP DDR4 | 512K | 998 | 998 |
| EP DDR4 to RP LSRAM | 512K | 391 | 391 |
| RP DDR4 to EP LSRAM | 512K | 540 | 540 |
| EP LSRAM to RP DDR4 | 512K | 779 | 779 |
| RP DDR4 to EP DDR3 | 512K | 540 | 540 |
| EP DDR3 to RP DDR4 | 512K | 328 | 328 |
| RP DDR4 to EP DDR4 | 512K | 540 | 540 |
| EP DDR4 to RP DDR4 | 512K | 391 | 391 |