4.3 Running the Control Plane Commands
(Ask a Question)In this demo, the Root Port initiates the following control plane operations:
- Control Endpoint LEDs
 - Read DIP SW Status
 - Read MSI count values
 - BAR2 Memory read/write commands
 
In this demo, the Root Port initiates the following control plane operations:
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.