7.3 Transceiver Connections

This section describes the typical transceiver to CoreTSE connections in BASE-T and BASE-X design.

The following table lists the transceiver input and output port connections.

Table 7-3. XCVR Port Connections
Port NameInput or OutputConnection Description
CTRL_CLKInput40 MHz clock for the enhanced receiver management logic

Can be sourced from the on-chip 160 MHz RC oscillator through a clock divider, or it can be connected to the output fabric clock of CCC.

CTRL_ARST_N—Input signal to reset ERM

Drive this signal from the XCVR_INIT_DONE signal of the PF_INIT_MONITOR component.

CLKS_FROM_TX_PLL—XCVR transmit clock sourced from the TX PLL
LANE0_RXD_N

LANE0_RXD_P

—Differential receive input pads for receiving the Ethernet data
LANE0_CDR_REF_CLK—125 MHz reference for clock and data recovery
LANE0_PCS_ARST_N—Asynchronous active-low reset signal used to reset the PCS module of XCVR lane
LANE0_PMA_ARST_N—Asynchronous active-low reset signal used to reset the PMA module of XCVR lane
LANE0_RX_DATA [9:0]—The 10-bit RX data from XCVR to CoreTSE:RCG [9:0]
LANE0_TXD_N

LANE0_TXD_P

—Differential transmit output pads
LANE0_RX_CLK_R—Recovered regional receive clock from XCVR to the fabric logic and CoreTSE:TBI_RX_CLK
LANE0_TX_DATA [9:0]—The 10-bit TX data from CoreTSE:TCG [9:0] to XCVR

For other XCVR ports, see PolarFire FPGA and PolarFire SoC FPGA Transceiver User Guide.