7.2 Transceiver Configuration
(Ask a Question)For 1G Ethernet BASE-T and BASE-X, the transceiver block is configured for 1.25 Gbps data rate. Figure 7-3 shows the configuration of the transceiver block in the Libero SoC design suite. The following table lists the transceiver configuration.
| Parameters | Settings |
|---|---|
| Number of lanes | 1 |
| Data Rate | 1250 Mbps |
| PMA | |
| TX clock division factor | 4 |
| TX PLL base data rate | 5000 Mbps |
| TX PLL bit clock frequency | 2500 Mbps |
| CDR lock mode | lock to data |
| CDR reference clock source | Dedicated |
| CDR reference clock frequency | 125 MHz |
| PCS | |
| PCS-fabric interface width | 10 bits |
| FPGA interface frequency | 125 MHz |
| PMA Mode | Enabled |
| Clocks and Resets | |
| TX clock | Regional |
| RX clock | Regional |
| PCS Reset | RX Only |