56.7.2 External 32 kHz Crystal Oscillator (XOSC32K) Characteristics (125°C)

Table 56-24. Power Consumption
SymbolParameterConditionsTAGain ModeTyp.Max.Units
IDDCurrent consumption VDD=3.0V Max 125°C

Typ 25°C

Std.1.52.6µA
High1.93.4